Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Sirios LED - Self-contained safety & exit sign

Sirios LED is a low-profile range of emergency lights, designed and equipped with technical solutions and accessories for a wide range of applications such as offices, restaurants, hotels, hospitals and general commercial applications.

The range of accessories includes a recessed base for installation to walls and false ceilings, a weatherproof kit, an exit sign label as well as a variety of light distribution options.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Sirios LED - Self-contained safety & exit sign
Open or closed LEDs
2 positions for exit sign, anti-panic or escape route
Easy integration
Wide range of accessories available
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 30m viewing distance
  • 120lm or 240lm (CGLine+ variants)
  • 3h duration
  • CGLine+ technology
  • Safety or exit functions in one luminaire
  • Maintained and Non-Maintained mode on all versions
  • Degree of protection IP42 and IP65 with accessory kit
  • Wall or ceiling mounting, surface or recessed installation

2 LED positions depending on the function you need

Ideal for all applications

Recessed base

Recessed base for false ceiling and wall recessed applications.

IP65 kit

Retrofit IP65 weather proof kit provides an upgrade from IP42 to IP65 installations.

Double-sided exit sign panel

Exit sign plexiglass panel for ceiling mounting 30m viewing distance.

Fast installation

Sirios can be associated with a wall mount base accessory to make the installation faster and easier.

Simply the most flexible, reliable monitoring for peace of mind

The Sirios LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100