Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Velos - Self-contained exit sign

Velos is a range of emergency exit sign luminaires designed and equipped with technical solutions that make it suitable for a wide range of applications. The choice of exit sign labels makes the Velos range appropriated for emergency lighting requirements in multiple places such as offices, restaurants, hotels, hospitals and general commercial applications.

A complete range of accessories such as the recessed base for false ceiling installations, lateral and back base as well as suspension options allow for a variety of mounting positions. Velos is equipped with LED light source to provide an excellent uniform illumination of the legend comfortably meeting the requirements of EN1838.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Velos - Self-contained exit sign
Versatile mounting options
Ceiling, wall, suspended, recessed and lateral
Light source
LED strip with high service life
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 30m and 40m viewing distance
  • 3h duration
  • LEDs with high service life
  • Adjustable brightness function
  • Wall, ceiling, recessed, suspended or lateral installation
  • Complete range of pictograms
  • CGLine+ technology

Optimal illumination

New exit sign plate used in Velos converts the high luminance of the LED into an illuminated surface with homogeneous brightness, as such the escape sign always remains easily recognisable even with poor visibility conditions or in bright surroundings.

Simply the most flexible, reliable monitoring for peace of mind

The Velos luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Paint customization

Perfect integration of self-contained into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.

  • Colored self-contained emergency lighting luminaires
  • Colored recessed bases
  • Specific integrating or fastening systems

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100