Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Specifications

Article number PTC02
Filter material Teflon (PTFE)
Retention rating (µm) 0.2
Retention Absolute
Lengths 10”, 20”, 30”
Adapter codes 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PTC02
Nitrogen diffusion at 68 °F (20 °C) per 10" ≤ 11 ml/min at 10.3 psig (0.7 bar) with 60% isopropanol

Backwashability Yes (20 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

7.25 psid (0.5 bar) at 273 °F (134 °C)

Steam cycles ≥ 150 at 273 °F (134 °C) in 20 minutes
How to buy from Eaton
Locate a distributor