Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification
Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Thickness
in (mm)
Endotoxin content
EU/ml)
B01P BECOPAD P 170 0.1
1.9 (77) 0.15 (3.9) < 0.125
B02P BECOPAD P 270 0.2
3.3 (135) 0.15 (3.9) < 0.125
B04P BECOPAD P 350 0.4
3.9 (160) 0.15 (3.9) < 0.125
B08P BECOPAD P 550 0.8
14.0 (570) 0.15 (3.9) < 0.125
B20P BECOPAD P 580 2.0
87.6 (3571) 0.15 (3.9) < 0.125
B40P BECOPAD P 580 4.0
0.7 (30) 0.15 (3.9) < 0.125
How to buy from Eaton
Locate a distributor