Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Specifications

Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Thickness
in (mm)
B1C3 BECOPAD 115 C 0.1 - 0.2
0.6 (26) 0.16 (4.0)
B123 BECOPAD 120 0.1 – 0.3
1.3 (54) 0.15 (3.9)
B173 BECOPAD 170 0.2 – 0.4
1.9 (77) 0.15 (3.9)
B223 BECOPAD 220 0.3 – 0.5
2.5 (100) 0.15 (3.9)
B273 BECOPAD 270 0.5 – 0.7
3.3 (135) 0.15 (3.9)
B353 BECOPAD 350 0.7 – 1.0
3.9 (160) 0.15 (3.9)
B453 BECOPAD 450 1.0 – 2.0
7.4 (300) 0.15 (3.9)
B553 BECOPAD 550 2.0 – 3.0
14.0 (570) 0.15 (3.9)
B583 BECOPAD 580 8.0 – 10.0
87.6 (3571) 0.15 (3.9)
How to buy from Eaton
Locate a distributor