Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

SPECIFICATIONS

Materials Needle felt polypropylene or polyester
Extended-life needle felt polypropylene or polyester
Nylon monofilament
Melt-blown polypropylene
 
Cover layer Polypropylene mesh (AGF, PGF)
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring
 
Retention ratings 1, 5, 10, 25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm
AGF: 1.5, 3, 5, 10, 25 μm @ > 99% efficiency1
PGF: 1, 2, 12 μm @ > 99.9% efficiency1
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 284 °F (140 °C)
Nylon monofilament: 284 °F (140 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal2
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates3
POF, POXLF, PEF, PEXLF, NMOF:
01: 88 GPM (20 m³/h)
02: 176 GPM (40 m³/h)
AGF: 01: 35 GPM (8 m³/h)
02: 66 GPM (15 m³/h)
PGF: 02: 44 GPM (10 m³/h)
 
How to buy from Eaton
Locate a distributor