Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFCLEAR 500

LOFCLEAR 500 filter bags feature fully-welded, multipleated construction for high efficiency and long service life. This range has a pleated pre-filter and a complex arrangement of final filter layers, allowing the removal of difficult-to-filter gels and deformable particles with a high dirt-holding capacity. The webbed cover layer virtually eliminates any downstream fiber migration.

LOFCLEAR 500
Material
Melt-blown
Efficiency
High
Capacity
High

Core features

  • Fully-welded construction with patented Santoprene SENTINEL seal ring provides 100% bypass-free filtration
  • High dirt-holding capacity of more than 2.2 lbs (1,000 g)
  • Pleated pre-filter provides a very large filter area (approx. 32 ft² (3 m2)) 
  • Material is free from silicone and crater-forming substances
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key LOFCLEAR 500 applications

  • Filtration of oils and slurries
  • Dilute oil removal
  • Process fluids with heavy contamination

How to buy from Eaton