Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Specifications

Filter material Polypropylene
Retention rating 0.2, 0.45, 1, 5, 10, 25, 50 (µm)
Retention efficiency 99.98%
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter codes DOE, 1, 2, 3, 4, 10, 20, 28
Inner core Polypropylene
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid at 70 °F (4.0 bar at 21 °C)
35 psid at 176 °F (2.4 bar at 80 °C)

How to buy from Eaton
Locate a distributor