Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Specifications

Filter material Polypropylene
Retention rating 1, 5, 10, 20(µm)
Retention efficiency 99.9%
Lengths (nominal) 20", 40", 60"
Adapter codes -
Inner core -
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

43 psid at 70 °F (3.0 bar at 21 °C)

How to buy from Eaton
Locate a distributor