Select your location

Specifications

Specifications

Filter material Polyamide 6.6
Retention rating 1, 3, 5, 10, 25, 50, 75,100 (µm)
Retention efficiency 90%
Lengths (nominal) 9.75“, 10“, 20“, 29.25“, 30“, 40“
Adapter codes -
Inner core -
End caps -
Cages -
Max. operating temperature 248 °F (120 °C)
Max. pressure difference in flow direction

36 psid at 70 °F (2.5 bar at 21 °C)

How to buy from Eaton
Locate a distributor