Select your location

Multifilament

SNAP-RING multifilament filter bags are designed for surface filtration to retain particles that are larger than the respective pore size. These filter bags are not absolute rated.

Multifilament Filter Bag
Material
Mesh
Efficiency
Nominal
Capacity
Standard

Core features

  • Single fibers twisted together to a single filament which is woven into a specific pattern
  • Intersections of single filaments are not fusion-welded
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key multifilament filter bags applications

  • Paints and varnishes
  • Inks
  • Resins

How to buy from Eaton
Locate a distributor