Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Device spur isolator for addressable fire systems

Eaton's device spur isolator unit enables a spur of addressable devices to be connected to a main analogue loop.

Soft addressed, featuring an integral short circuit isolator the device also automatically controls addressing sequence enabling a plug and play installation with no need for hard addressing.

The device is designed to simplify installation of remote parts of buildings or for enabling simple system extensions by adding all new devices on one set of wiring to the fire alarm system panel.

Plug and play
No hard addressing required
Adaptable design
Surface or semi recessed mounted

Expanding your system made easy with automatic control and quick installation

The spur isolator unit is quick and simple to install. It provides automatic address sequencing control making it easy to expand a system using existing wiring and is fixed to a deep double gang back box which comes with the device for hassle-free mounting.

Plug, play and go with soft addressing

Eaton's spur isolator unit has been designed to utilise soft addressing with the panel providing a unique number to the device once connected. Reducing installation time, which if part of an extension and potentially decreasing building downtime is essential.

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100