Download document () of 20
We make what matters work
Fire detection systems

Passive repeater panel for BiWire & conventional fire systems

The BiWire and conventional repeater panel is compatible with Eaton BiWire Flexi panel and 8 zone conventional control panel.

The repeater panel can be daisy-chained with up to 3 panels per control panel and can repeat information from any zone of the panel that it is cabled to. 

With an integrated power supply, the only wiring required for the repeater panel is the mains input to the power supply unit and the data cable between the fire control panel and each repeater panel.

Extendable
Connect up to 3 panels to the control panel
Adaptable
Suitable for 2, 4 and 8 zone control panel installations
Sleek
Sleek design for ease of integration into public areas

A versatile two-wire & conventional repeater panel suitable for diverse applications

Suitable for connecting to 2, 4 and 8 zone control panels, the BiWire and Conventional repeater panel allows up to 3 repeaters per control panel. This flexibility, along with the panel's appearance and performance, means that it's suitable for life safety notification in a wide variety of small to medium sized buildings, particularly schools, warehouses, retail stores and office buildings.

Less wiring, quicker installation

Ease of wiring is a given with the BiWire and conventional repeater panel thanks to its integrated power supply. Meaning that the only wiring required is between the mains input to the power supply unit and the data cable between the fire control panel and each repeater panel. Additionally, the panel's straightforward and intuitive interface makes programming and maintenance just as easy.

Compatible with

Specifications
Looking for Cooper, JSB or Menvier?

Product codes

BiWire/Conventional Repeater Panel  EFBWCV-REPEATER

Technical specifications

Input Voltage Range: 18.75-30.7V
Maximum Current Drawn From Battery: 2.7A
Repeater Port (use of this port is outside the scope of EN54): Type: RS485
Nodes: Up to 3 repeaters and a fire panel
Operating Temperature: -5°C to +40°C
Relative Humidity: 93% +/-3% non-condensing
IP Rating: IP30
Weight (excluding batteries): 2.25kg
Materials: PC ABS Front and Rear
Cable Access: 29 x 20mm drill positions - Slots for rear cable entry
Cable type 2 core 1.5mm, screened fire rated cable, 500m (Max per zone)
Standards: BS5839-pt1
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close