Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LED Beacon for conventional fire systems

The Eaton LED beacon for conventional fire systems is designed to provide clear and reliable light notification in areas that don't need to meet EN54-23 regulations for visual alarm devices. 

Two base options are available. The standard base offering reduced overall depth, pre-drilled fixing and cable entries which is suitable for wall or ceiling mounting indoors. Rated to IP65, the deep base variant provides protection from dust ingress low-pressure water jets making it flexible to be installed in outdoor and industrial applications.

Both the low profile and weatherproof indicators utilise 18 carefully positioned LEDs to provide a high-intensity output. Both output intensity and flash frequency are selectable using an internal DIP switch. 

LED Beacon for conventional fire systems
Flexible
Pre-drilled cable entry holes for wall or ceiling mounting
Adaptable
Select flash frequency and intensity to suit application
Weatherproof
IP65 rated weatherproof variant available

Long lifespan, low operating costs and high intensity

When it comes to safety notification you want a light that you can depend on. LEDs aren't just energy efficient, with low power consumption, operating on a very low voltage, they also have a long lifespan and high-intensity bright light output. Achieved through 18 precisely positioned LED's on the device, both output intensity and flash frequency are easily selectable with a DIP switch inside the device.

Clear indication where EN54-23 is not a requirement

The LED fire alarm beacon, for Eaton conventional fire systems, is an ideal alternative for providing clear indication in areas that do not have to meet the EN54-23 regulations. For areas that do require EN54-23 approved device, view our visual alarm device for conventional fire alarm systems.

New to EN54-23? Discover when and where to use visual alarm devices

VADs provide a clear signal of evacuation for any occupant that may not be alerted by an audible alarm due to working in a noisy environment like a factory, if they are hard of hearing or increasingly in office and educational environments due to wearing headphones.

Project perfect, view our full range of conventional fire alarm devices

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100