The SPS range of EN54-4 certified safety power supplies offer a compact, robust and versatile power solution to installers, allowing them to safely power fire detection and signalling systems in small to large installations.
The compact and discrete design provides added flexibility for the power supplies to be installed in public places. Comprehensive yet simple LED status indicators on the front of the unit help installers, commissioners and maintainers assess the status of the unit.
Tel: +971 (04) 806 6100