Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

UL Micro interfaces for addressable fire systems

Eaton's range of UL listed micro interfaces enable the connection of addressable fire alarm systems to fire and non-fire applications such as HVAC control circuits, plant shutdown circuits and sprinkler systems.

Included in the range is the micro zone monitor unit, micro single channel input unit and micro single channel output device. All the units are soft addressed interfaces and incorporate short circuit isolators.

The range supports the installation and integration of Eaton's range of UL addressable fire alarm control panels, providing solutions for most design requirements. 

Plug and play
Simple installation
Compatible
Use with Eaton addressable systems
Innovative design
Small size

Tailor your fire system to match project needs

An extensive range of interfaces are available to support Eaton's range of UL listed fire system control panels, providing solutions for most design requirements. These include interfaces for system extension and retrofitting, and ones to incorporate into external equipment such as generators and HVAC. The range will help you tailor your fire system to your exact requirements.

Small in size, clever in design

Eaton's range of fire system micro interfaces combines compact size with easy installation. Featuring no requirement for hard addressing, the units are small enough to connect through a single strand fireproof cable up to 2.5mm².

Zone monitor unit

Eaton UL Zone Unit Module

ULMIU872

The zone monitor unit accepts a zone of up to 20 Eaton conventional detectors onto an Eaton intelligent addressable control panel and features active end of line monitoring. It will operate with any Eaton UL conventional detector in configuration with the UL conventional base (CB2E).

Applications

  • Expanding existing systems following an extension
  • Acts as an adressable adaptor to make conventional devices compatible with addressable systems

Single channel output unit

fire-ul-output-module.jpg

ULMCOM, ULMCOM-S

The single channel output unit is suitable for switching low voltage (24V dc at 1A maximum), via a set of non-latching relay contacts and does not require an external short circuit isolator.
 

Applications

  • HVAC control circuits
  • Plant shutdown control circuits
  • Fire door closure

Single channel input unit

Eaton UL Input Module

ULMCIM

The single channel input unit can accept up to 200 units per loop and can be used for a range of applications. Programming is done easily through Eaton's Site Installer software as a technical input/nonfire input.


Applications

  • Monitoring a set of normally open, volt free contacts such as sprinkler system flow switches, auxiliary panel fire/fault signals 
  • Non-fire input signals such as flow valve open contacts, generator start up and fire door closure.

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100