The UL listed manual pull station for addressable fire systems is constructed from high quality, die-cast metal for long-lasting performance and may be mounted on a single gang backbox. Available in either single or dual action configurations, it can be used indoors or outdoors with SPST contacts and terminal strip connections.
A fast response UL listed addressable input initiating module is also available as part of the range.
All models are painted red with raised, white lettering and a locking mechanism to prevent unauthorized reset, providing an overall easy, identifiable unit suitable for commercial and industrial builds.
Tel: +971 (04) 806 6100