Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EMS2 electronic motor starter

The EMS2 electronic motor starter from Eaton's Moeller series combines all the functions of a conventional motor starter in a single, highly compact device. With a width of only 22.5 mm, it can be used in any application where motors up to 3 kW need to be driven. The EMS2 electronic motor starter can handle DOL and reversing starts, while offering wide-range overload protection and an emergency-stop function (Sil3). The SmartWire-DT interface replaces the conventional control wiring and also provides additional information.

Service life:
30 million operations
Switching technology:
hybrid technology
Multi-functional:
5 functions in 1 device

Core features

  • DOL and reversing starts
  • Motor output (AC-3 / 400 V) 0.06...3 kW
  • Wide-range overload protection
  • Emergency-stop contactor (SIL3)
  • 22.5 mm wide
  • Additional monitoring functions via SmartWire-DT
  • Hybrid switching technology
  • ATEX approval
  • Short-circuit protection

Multi-functional – 5 in 1

Electronic motor protection, Integrated reversing starter, Safe stop, Intelligent networking, Motor starter with long service life (hybrid switching technology)

Easy. Multi-functional. Safe.

Compared to conventional motor starters, the EMS2 makes it much easier and faster to implement applications with safe stop in accordance with SIL 3 and PLe. The multi-functional design makes it easier to set up the main/control circuits, thereby reducing the number of hardware components by 70 %.

SmartWire-DT – added value for your entire machine

The SmartWire-DT system replaces the conventional control wiring of switchgear with a communications-enabled plug-in connection. This in turn reduces the time required for wiring, testing and commissioning to a minimum.

The motor starter feeder system – simple, flexible and safe

With the optional EMS-X accessory, the EMS2 electronic motor starter can be easily integrated into the feeder system without using any tools. As the plug-in technology automatically establishes an electrical and mechanical connection to the feeder module, the motor starter is immediately ready for use.

Eaton's EMS2 electronic motor starter

EMS2 combines an extremely compact design with the traditional functions of conventional motor starters. Their narrow overall width of 22.5 mm means that these units can be used wherever motors , with a rated power of up to 3 kW, need to be driven.

How to buy from Eaton
How to buy

For sales support, please email us at:EatonElectricalIndia@eaton.com

24x7 helpdeskfreephone nos:
1800 425 5758,
1800 102 4620