Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Dumeco switch-disconnectors

Eaton's Dumeco DMV and DMM switch-disconnectors are the perfect solution for industrial switchboards and panels. They provide unbeatable safety protection for equipment and personnel involved in their operation and maintenance, thanks to their high performance, quality and robustness. They are available up to 690 V AC and up to 3,150 A.

Standard
Global accreditation
Rated voltage
Up to 690 V a.c.
Rated Current
Up to 3150 Amps

Handles

Direct handle operation or door mounted handle options available.

Change-over and multipole mechanisms

Compatible change-over and multipole mechanisms are available to transfer power from a main supply to a generator or auxiliary power.

Eaton switch-disconnectors for MOEM applications

Eaton's animation is showcasing its switch disconnectors and fusible circuit protection solutions for Machine and Original Equipment Manufacturer (MOEM) applications

How to buy from Eaton
Contact us

Hotline 1:800-988-1203

Hotline 2:400-921-0826