Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bijou - Decorative IP54 ceiling or wall light

Bijou IP54 is a decorative low profile surface luminaire using low energy LED technology. Supplied complete with a white bezel as standard the aesthetics can be further enhanced using optional bezels in a variety of finishes. 

The diffuser is attached using a twist and lock type action onto an internal gasket which gives an IP54 rating and this secure fixing has the additional benefit of making the luminaire suitable for wall and ceiling mounting.

Bijou LED wall image 526x526
Variety
Optional bezels in polished chrome, polished brass or satin silver finish
Protection
IP54 rated with a high protection to solid objects and wet conditions

Maintenance as straightforward as twist and unlock

The Bijou LED is suitable for direct fix installation onto normally flammable surfaces. The twist and lock diffuser allows for a tool-free lamp replacement making maintenance straightforward, also supplied with a lamp, one less requirement to remember.

Rated IP54 for use in kitchens, warehouses and manufacturing facilities

Low energy LED light technology in a clean, simple design rated to IP54 for protection against water, dirt, dust, oli and other non-corrosive materials.

One light, one fitting, one flexible solution

The base and diffuser are both manufactured from a grade of polycarbonate that meets the emergency glow wire test. This means that versions available as 3 hour maintained emergency options are ideal for both open areas and defined escape routes.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Finishes to suit the setting

Bijou IP54 is supplied complete with a white bezel as standard and is also available with three other bezel styles to suit the building / application.

Satin silver

Polished chrome

Polished brass

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.