Select your location

Indoor ceiling and wall mount
Cercla LED - Decorative surface mount ceiling and wall light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Part numbers

Cat no.  Lumen output  Wattage (W)  Llm/cW  Weight (kg) Emergency cat.no.  Weight (kg)
CELW154KZ  1567 13.7 114.4 3.18 EBCELW154KZ  3.75
CELW224KZ  2245 19.0 118.1 3.18 EBCELW224KZ  3.75
CELW354KZ 3632 31.0 117.2 3.18 EBCELW354KZ  3.75
For DALI Dimming option replace character Z with DD , e.g. CELW154KZ becomes CELW154KDD
Microwave variants have the suffix M, e.g. CELW154KZM (Fixed output versions only)
Emergency versions also available with automatic test functionality, e.g. EasiCheck 2 and CG Line+
             
Accessories            
Description Cat No  Weight (Kg)        
IP44 sealing kit - 480 dia  CEIP480  0.06 (Note: Includes tamper resistant fixings as standard)
Tamper resistant fixing kit  CETRK  0.03        
For further information contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com

Technical specification

Lamp and Control Gear Options • Fixed output control gear as standard
• DALI dimming options available
Materials • Body - spun steel, powder coated in RAL9016 white
• Diffuser - opal UV stabilised polycarbonate
• IP44 gasket - silicon (optional accessory)
Installation Notes • Suitable for ceiling or wall mounting
• BESA cable entry on rear with separate screw fixing points
• Terminal block with 2 x 2.5mm² cable capacity per termination
• Diffuser retained by internal spring clips
• Tamper resistant fixing kit available
• Simple IP44 upgrade also provides tamper resistant fixing
• Articulated captive geartray for safety and ease of installation
Options • Fully integral emergency conversion, 3 hour duration
• Suitable for use on defined escape routes
• Microwave sensor inbuilt option
• Automatic self-test emergency versions available
• IP44 sealing kits include the tamper resistant fixings as standard
• Lighting controls and energy management options (refer to controls guide on page 429)
• We offer a range of product support to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: Shallow profile compact LED luminaire for ceiling or wall surface mounting, with rigid spun steel body finished white, efficient uniformly flashed opal diffuser and emergency versions with fully integral control gear, as Eaton’s Cercla LED range, part no. ________