Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
This product has been discontinued and is no longer available.
The Chatham range provides a classic and durable solution for a wide variety of outdoor applications.
The housing is constructed from either extruded, die-cast aluminium or 316 marine grade stainless steel depending on the variant and feature a tough UV stabilised polycarbonate lens protecting the optical section. Externally rated to IP65 the Chatham range is suited to many environments.
Description | Cat No. | Weight (kg) | Emergency Cat No. | Weight (kg) |
Flat top black aluminium | CHAF17145KZBA | 5.8 | EBCHAF17145KZBA | 7.5 |
Domed top black aluminium | CHAD17145KZBA | 5.6 | EBCHAD17145KZBA | 7.3 |
Domed top Stainless Steel | CHAD17145KZSS | 9.0 | EBCHAD17145KZSS | 10.7 |
Accessories | ||||
Description | Cat No | Weight (kg) | ||
Root mounting post | CHARMP | 4.2 | ||
Support collar | CHASUC | 2.4 |
Light Engine and Control Gear Options | • High efficacy linear LED light engines • >80 CRI 5000°K • Energy efficient LED system |
Materials | • Extruded and die cast aluminium, Black powder coated RAL 9005 / 316L Stainless Steel body • Polycarbonate UV stabilised lens |
Options | • 3 hour maintained emergency versions • Additional Support Collar for added stability in challenging environments • Root Mounting Post for soft ground installations, for added stability and durability • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • All variants are complete with tri-frame mounting bolts – these must be cast in and used as a minimum standard mounting method below hard standing or compacted sub-layer. • A minimum of 0.02m³ cast concrete shall be used in conjunction with the tri-frame mounting bolts. The concrete shall be to a minimum depth of 300mm allowing 70mm of thread above finished level • For soft ground the alternative Root Mounting Post (CHARMP) must be installed • It is recommended that the base of all bollards are filled with 300mm of sharp sand or other desiccate to inhibit condensation. • All ground mounted luminaires are liable to some condensation. Condensation may be visible in the Chatham lens area when switched off and will dissipate in use |
Specification | To specify state: Chatham range, extruded aluminium construction with powder coat paint finish, / 316 Stainless Steel. High performance low glare distribution with high output light engines. Dust tight and water jet proof to IP65 with IP44 internal chamber for 3 hour integrated emergency versions, as Eaton’s Chatham range, part no.__________ |
Need product support?
Phone: +44 (0) 1753 608 700, option 3 then option 3