Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Part Numbers & Technical Specification

Cat No 1W LED Quantity  Dimensions (L x W x H) Weight (kg) Features
Constant Current Non-Dimmable        
LS-MN01  1 59 42 20 0.03 Small size
LS-MN03  2-3 59 42 20 0.03 Small size
LS-MN04  1 59 42 20 0.03 Small size
LS-MN09  1 59 42 20 0.03 Small size
LS-DPL110  1-9 117 50 28 0.075 Loop-in/out
LS-DPL304  1-4  117 50 28 0.075 Loop-in/out
LS-PD312  3-12  138 40 28.5 0.11 Loop-in/out
LS-PD309 3-9  138 40 28.5 0.11 Loop-in/out
LS-PD316 3-9  138 40 28.5 0.11 Loop-in/out
LS-PBX27 3-27 (9 per channel)  147 75 29 0.26 3 channel
Cat No 1W LED Quantity H Weight (kg) Features
Constant Current Dimmable  
LS-DBX27  3-27 (9 per channel)  147 75 29 0.26 3 channel, retractive switch control
LS-AD-16  1–16 @ 350mA
1–8 @ 700mA
110 52 24 0.105 0-10V dimming
LS-MD-16  1–9 @ 350mA
1–4 @ 700mA 
99 39 23.5 0.07 Mains dimming (via trailing adge dimmer)
LED18CC700D  4-12 @ 350mA  153 40 30.5 0.3 1-10V dimming Flying Leads 
LED36CC700D 8-24 @ 350mA
4-12 @ 700mA 
153 40 30.5 0.3 1-10V dimming Flying Leads
Cat No 1W LED Quantity H Weight (kg) Features
IP Rated Constant Current - (Non-Dimming)      
LS-MPL01IP  1 82 85 22 0.05 Small size
LS-MPL03IP  2-3  82 85 22 0.05 Small size
LED10CC350  1-10  102 35 23 0.17 230mm flying leads
LED18CC350  4-12  153 40 30.5 0.3 450mm flying leads
LS-MPL04IP  1 82 85 22 0.05 Small size
LED18CC700  1-6  153 40 30.5 0.3 450mm flying leads
LED36CC700  4-12  153 40 30.5 0.3 450mm flying leads
LS-MPL09IP  1 82 85 22 0.05 Small size
Cat No 1W LED Quantity H Weight (kg) Features
Colour changing
LS-RGB27  3-27 (9 per channel)  147 75 29 0.26 3 channel, retractive switch control
Maximum load Watts
LS-RGB50  50W  147 75 39 0.29 3 channel, retractive switch control DMX compatible
LS-RGB-DMXLV-MINI  200W  125 52 40 0.3 3 channel, DMX compatible. Requires LS-24V200W PSU
LS-RGB24V-350W 350W 235 145 113 1.4 3 channel, DMX compatible
Cat No Maximum Load Watts L W H Weight (kg) Strain Relief Features
Constant Voltage  
LS-12V20W  20 138 40 28 0.11 Yes
LS-12V50W  50 206 51 36 0.41 -
LS-12V100W  100 230 65 42 0.66 -
LS-24V20W  20 138 40 28.5 0.11 Yes
LS-24V60W  60 206 51 36 0.22 Yes
LS-24V100W  100 230 65 42 0.66 -
LS-24V150W  150 199 99 50 0.76 -
LS-24V200W  200 199 99 50 0.85 -
LS-24V320W  320 215 115 50 1.1 -
LS-24V600W  600 170 120 93 1.9 -