Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Modulay - Fluorescent light for exposed T ceilings

Eaton is the trusted partner of choice for customers embarking on retro fit upgrades.

The Modulay range has ingenious design features popular for all types of installations where high quality, competitive luminaires are demanded. The full box, fully enclosed body construction gives additional strength, whilst reducing light spill into the void, important for open cell ceilings. 

Modulay product image 526x526px
Variety
Choice of louvres or prismatic controllers
Versatile
Luminaire fits 15 and 24mm exposed ‘T’ ceiling grids
Emergency
Fully integral emergency options

An alternative housing for 15mm and 24mm exposed "T" ceilings

With a fully enclosed body, reducing light spill into the void, the Modulay provides an alternative housing enhanced by attachments retention and cleverly maintains the compatibility with both 15mm and 24mm exposed ‘T’ ceilings, including the higher Armstrong Peakform style.

One light, one fixing, one flexible solution

Modulay is also available as an emergency variant with Intellem self-test emergency functionality. The emergency variants are also suitable for use on defined escape routes with louvre and TPa attachment.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.