Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Patriot 2 LED - Vandal resistant wall light

Strength, durability and ease of installation are amongst the key attributes designed into the latest version of our popular Patriot range.

An all polycarbonate housing and diffuser provides a high level of vandal resistance and when coupled with the wide variety of finishes and lamp options available allows Patriot 2 to be used for most external and internal applications.

 Patriot 2 LED industrial luminaire with energy efficient bulkhead and vandal resistant polycarbonate
Energy efficient
For interior and exterior use
Vandal resistant protection
Long life polycarbonate construction
Easy installation
Quick release geartray

Highly efficient control gear providing low running costs

Energy saving models using high-frequency control gear form our primary offer but a full complement of switch start versions remain available if required.

For the scenarios when buildings need more

Rated at IP65 the Patriot 2 is a dust tight and water jet proof luminaire. To maintain the ingress protection rating, the luminaire can be accessed via rear or side cable entry points with installation simplified through the use of quick release gear trays. The Patriot 2 also includes BESA drill points on rear, and alternative drill points for screw fixing to ensure your installation is successful.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance