Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
This product has been discontinued and is no longer available.
Pello is the latest generation decorative pendant luminaire. It combines efficiency with a minimalist design, providing a modern architectural solution in suspended applications for both ambient and accent lighting.
The precision spun aluminium housing provides a high-end finish, whilst Pello's excellent light transmission creates lighting characteristics that can be used in many applications to positively impact the built environment.
Variant | Cat No | Lumen Output | Wattage (W) | Llm/ cW | Weight (kg) | Emergency Cat No | Weight (kg) |
Standard 4000 | PELWTO44K8Z | 4312 | 35 | 123.2 | 3 | ELPELWTO44K8Z | 3.3 |
Standard 8000 | PELWTO84K8Z | 7847 | 74 | 106.0 | 3 | ELPELWTO84K8Z | 3.3 |
Bespoke colour options are available, subject to terms and conditions - please contact LightingSalesUK@Eaton.com for a quotation | |||||||
For DALI Dimming option replace character Z with DD , e.g. PELWTO44K8Z becomes PELWTO44K8DD | |||||||
Llm/cW = luminaire lumens per circuit watt | |||||||
Accessories | |||||||
Description | Cat No | ||||||
Aesthetic back cover plate accessory | PELBP | ||||||
3 point suspension kit | PEL3P |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for decorative pendant option. • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body - Spun aluminium painted housing • Diffuser - Acrylic, UV stabilised |
Installation Notes | • Suitable for ceiling mounting using the defined suspension kits • Supplied with diffuser and light engines pre-fitted, no need to remove during installation • Supplied with 3m flexible cable and suspension cord |
Specification | To specify state: Suspended aesthetic LED pendent, spun aluminium painted housing, with UV stabilised diffuser as Eaton’s Pello part number _________ |
Need product support?
Phone: +44 (0) 1753 608 700, option 3 then option 3