Select your location

Tufflite LED - Impact resistant industrial light

Tufflite LED is a versatile IP66 rated industrial lighting fixture. With a high impact resistance rating of IK08, the Tufflite LED delivers choice and flexibility to suit a wide range of applications such as a factory, warehouse, plant rooms, car parks, loading bays, storage spaces and assembly lines where high ingress protection and robust construction are required.

Minimise your maintenance burden. Tufflite's LEDs have a rated lifetime of up to 120,000 hours, that's up to 5x improvement on life expectancy over traditional lamps, reducing the need for regular maintenance/replacement and significantly reduces any associated costs.

 Tufflite LED twin 4ft luminaire with impact and heat resistant polycarbonate diffuser
Protection
Impact and heat resistant opal diffuser
performance and efficacy
Class leading LED light
Comfort and energy saving
Integrated lighting controls

Chemical resistant

The Tufflite LED has also been developed with chemical resistance to provide you with extra peace of mind when installing the luminaire in industrial applications.

One light, one fixing, one flexible solution

Eaton’s integral emergency and sensor Tufflite LED variant provides you with flexibility for multi-use, multi-occupancy locations. With a range of product combinations, the Tufflite LED PIR variant can reduce your maintenance cost with daylight linking.

Quick fit, long term tamperproof protection

The Tufflite LED isn't just tuff, it also secure. A quick fit bracket connection removes awkward contacts, speeds up installations and provides a tamperproof finish.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700