Select your location

High bay, low bay and industrial
Tufflite TFW - Water, dust & impact resistant industrial light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Tufflite TFW - Water, dust & impact resistant industrial light

Tufflite TFW is a versatile range of general purpose IP66 rated industrial lighting. Designed for use in commercial and industrial applications, Tufflite comes into its own in wet or dusty areas such as shower areas, plant rooms, under canopies, car parks, loading bays and exterior sign lighting. 

High light quality provides better colour rendering and optimises colour temperature with no UV/IR radiation. It can also improve the well-being of staff, reducing fatigue and encouraging improved concentration.

 Tufflite LED twin 4ft luminaire with impact and heat resistant polycarbonate diffuser
Consistent
Deep poured gasket seal for reliable sealing
Vandal resistant
GRP body, polycarbonate diffuser and polyamide clips
No drilling required
Fast fit mounting clips

One light, one fixing, one flexible solution

The range is available with a choice of switch start and high-frequency control gear, T5 and T8 lamp options and integral emergency variants. The polycarbonate diffuser provides excellent impact resistance and married with the GRP base and contemporary aesthetics, the TFW range provides a strong, fully enclosed luminaire.

Water, dust and impact resistant

The Tufflite TFW has also been developed with water and dust resistance as a central design feature making it suitable for environments such as shower areas, plant rooms, under canopies, car parks, loading bays and sign lighting.

Easily clicks into place

The Tufflite TFW includes fast fit mounting clips to avoid the need for drilling, ensuring that you can install the product quickly and simply without compromising the ingress protection.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance