Select your location

Caius - Decorative IP65 LED wall light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Caius - Decorative IP65 LED wall light

For a wide range of applications where flexibility needs to be married to performance, the Caius range offers a complete solution. 

Caius combines practical attributes with contemporary clean lines and form, with an IP65 protection, the Caius suits a range of locations for a highly efficient design solution, minimising installation points.

Caius decorative luminaire
Durability
Polycarbonate lens and ABS body
escape Routes
TPa material to meet requirements
Ingress Protection
IP65 dust tight and water jet proof

Class-leading emergency operation, protecting everything you value

High output LED sets offer high levels of efficacy combined with class leading emergency operation helping to reduce the number of installed points whilst maintaining compliant lighting designs.

Installation friendly with simplistic 3/4 point closures

The Caius makes installation quick and simple with its 3/4 point clip closures. This balanced aesthetic compliments the two body sizes maximising the output of the Caius for your application.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Create a gradual pathway in corridors

Caius is available with a DALI corridor function option for applications where comfort, path finding and safety are considerations.

Typically used in transit areas, corridor function allows the safe passage of people by utilising local detection to switch products on rapidly either adjacent to detection, or in some cases ahead of the direction of movement.

Depending on installation selected, the Caius can utilise the ‘pathway’ effect as progress is made along the route. Gradual dimming also takes place as the individual leaves the detection zone, controlling the luminaires to enable safe progression within the area.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.