Knowledge Search
Download document () of 20
We make what matters work
Wireless smart home solution xComfort

xComfort Wireless switches

The xComfort system will enable you to fix push-buttons anywhere on the wall. From one single push anywhere, you can control from lights, shutters, ventilation towards scenes and functions. The wireless switches are based on RF 868 (xComfort compatible) and can control xComfort actuators directly or be used to activate scenes and functions of controllers.
Compatibility
55 x 55 mm design
Flexibility
Mounted anywhere
Adaptability
Multiple colors and imprint

Core features

  • Push-buttons consisting of an electronics switch, a switch base plate, a frame and a rocker switch
  • Available with or without LED functions
  • Rocker switches available with single-, two- and four buttons
  • Wireless switch – can be placed on any surface
  • Diverse designs
  • Compatible with most 55mm frames
  • Compatibility with many wiring accessories brands
  • Compatible with international installation standards
  • Battery lifetime of 10 years
  • RF 868 (xComfort compatible)

Diverse designs, more home comfort

The new wireless universal switches can now be combined with more than 30 frame designs offered by leading switch manufacturers, thanks to its standard 55 x 55 mm dimensions. Furthermore, different colors of rockers will brighten up your walls.

Maximum flexibility

The xComfort system will enable you to fix switches anywhere on the wall. From one single push anywhere, you can control both the lights and the roller-shutters in the room. Eaton’s wireless switches can be combined with many wiring accessories brands. We integrate seamlessly with your preferred switches and sockets, whether those already in your home or as part of new build projects.
xComfort RF Push Button components

Simply screw on or glue on

For easy installation, follow four basic steps:

  • Step 1: Mount the base plate
  • Step 2: Affix of the frame
  • Step 3: Click-in the switch's wireless module 
  • Step 4: Affix the rocker button to the wireless module

Enhanced switching

In addition to the classic xComfort wireless switches, the series also contains the xComfort Multifunctional switch. It combines all benefits of a standard xComfort wireless switch with those of sensoring temperature and humidity. An all in one device also featuring climate control in a room using the xComfort Bridge and its app.

Central ON/OFF

Thanks to a central OFF/ON switch near the front door, pushing one button is all it takes to switch off all the lights in the house. This same button will also allow you to switch off other power consumers – such as the iron, for example. So you no longer need to tour the whole house to switch off every single light separately.

20 years xComfort smart home solutions

We first introduced xComfort in 2003 as a wireless home automation system, designed to make controlling household devices more convenient and energy-efficient. Over the past 20 years, xComfort has evolved, and we have steadily expanded our range of associated products and services.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close