Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

PRODUCT CODES

VoCALL 5, compact 5 line unit - surface mount 
EFVCC5
VoCALL 5, compact 5 line unit - stainless steel flush mount cover
EFVCC5-FC
VoCALL 5, compact 5 line unit  - semi flushing bezel EFVCC5-FB

TECHNICAL SPECIFICATIONS

Power supply  
Voltage:  230V ac +/- 10% 50/60Hz
Internal power supply:  24V dc
Supply and battery:  Monitored, open, short, fuses
Protection:  Deep discharge, short, thermal
Battery size and type:  2 x 12V VRSLA 5Ah (not supplied)
Mains fuse:  240V 2A HRC
Battery fuse:  1A PTC
Charge current:  250mA (max)
Inputs  
Number of lines: 5
Remote enable:  Short to use
Outputs  
Number:  2 (fault & in-use)
Type:  Volt free relay
Contact:  30V dc 1A
Controls  
Buttons:  5 zone keys, 1 mute buzzer
Zone LEDs (x5): 1 line status,1 fault status per zone
Supply:  LED AC & DC
Fault LEDs:  4 (General, System, Master, PSU)
Outstation cables  
Type:  Fire rated (Some installations will require enhanced cabling, see local regulations for guidance.)
Cores:  2 Core (1mm or 1.5mm)
Distance (max):  300m
Physical  
Weight:  6.5kg
Installation  
Mounting:  Surface or optional stainless steel flush mount
Cutout:  330mm x 300mm (semi-recessed unit)
Cable entries:  Top: 7 x Cable knockouts (20mm)
How to buy from Eaton
Questions before you buy

Email: EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100