Select your location

VoCALL 9 master & slave emergency communication exchange units

VoCALL 9 master & slave emergency communication exchange units

The VoCALL Compact 9 line master unit is ideal for small to medium-sized building installations which don’t require the complexity of a full network solution.

The system comprises of the 9 line master unit controlling up to 9 outstations (type A, type B, emergency assist alarms) and with the use of the 10 line slave exchange unit, this system can be easily expanded to 19 lines.

The self-contained enclosure houses a master handset, 9 Line Exchange, power supply and battery charger. It can be surface or semi-flush mounted as standard. The case is made from powder coated zintec, with a smoked perspex door covering the handset. 20mm cable knockouts are provided for all necessary cables as well as space for the backup 12V VRSLA battery.

Eaton's VoCALL compact 9 line master and 10 line slave emergency voice communications exchange units

A simple network solution for emergency voice communication in medium-size sites

If you don't require the complexity of a full emergency voice communications (EVC) network the VoCALL 9 and 10 units are ideal. Perfect for small to medium-sized projects, and extendable to 19 lines when using both units, you can tailor the system to meet your exact project requirements.

Why must I have a disabled refuge emergency voice communication system?

Risk assessments of new buildings must make provision for means of escape of disabled people in line with the Regulatory Reform (Fire Safety) Order. Building Regulations dictate new non-domestic buildings with 1+ stories provide ‘refuge’ areas – relatively safe places where people who cannot easily escape can call for assistance and wait for help. Simple two-way communication in these areas is essential, to assist rescue teams in determining where assistance is needed and to reassure people help is coming.

VoCALL - Trusted emergency communications system for projects large or small

VoCALL suits all sizes of installation from one and two outstation systems in small shops like Bon Marche, to a massive 364 line dual network system at Westfield Shopping Centre in London’s White City.

Over the years VoCALL has been installed on several high profile projects in some of the world’s most prestigious sites, from Wimbledon AELTCC and St Pancras stations in the UK to the Marina Towers and Jumeirah Tunnel in the Middle East.

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303