Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VoCALL 8 Master handset for emergency voice communication

The VoCALL network master handset, for analogue VoCALL systems, can be either wall or desk mounted and has a clear four-line backlit display which shows the calling outstation name in plain text. Calls can be made to outstations by either dialling the number of the unit or choosing the name for a text dialling directory.

Each system can have up to 4 VoCALL network master handsets which give great flexibility to the larger installations, allowing all calls to be monitored from various control points.

Included in the range are wall and desk mounting options. The wall mount case is made from powder coated zinc, the desk mounted case is from stainless steel with extruded aluminium rails. Both come with 20mm cable knockouts provided for all necessary cables.

VoCALL 8 Master handset for emergency voice communication
Flexible communication
Use as a fire telephone, disabled refuge or emergency assist alarm
Large site coverage
Up to 152 lines enabling flexibility for larger installations
Simple configuration
Whole site can be configured from the network master handset

What is a fire telephone and what do they do during an emergency?

Fire telephones are hardwired half duplex communications systems with monitoring and battery backup and are required in buildings over 4 stories in many countries in the world (in the UK this is governed by BS9999). These are provided as a backup to traditional fireman’s radio systems, which can fail to operate in many high rise environments due to a large amount of steel in the building, and the “corona” effect of fire on radio broadcasts.

Easy system connectivity with internal power supply

The VoCALL CFVCM emergency voice communication system is easy to install using its internal power supply. The unit also boasts an internal battery for power backup in event of mains failure. With global configuration you can, additionally, configure the whole site from the network master handset.

Network up to 4 master handsets for larger installations

Each system can have up to 4 VoCALL network master handsets which gives you great flexibility for your larger installations allowing all calls to be monitored from various control points within the analogue EVC system.

Be crystal clear in communication

Whether it's wall or desk mount, the VoCALL network master handset, removes potential for confusion enabling crystal clear communication, with a clear 4 line back-lit display which shows the calling outstation name in plain text. Calls can be made to outstations by either dialing the number of the unit or choosing the name from a text dialing directory.

VoCALL - Trusted emergency communications system for projects large or small

VoCALL suits all sizes of installation from one and two outstation systems in small shops like Bon Marche, to a massive 364 line dual network system at Westfield Shopping Centre in London’s White City.

Over the years VoCALL has been installed on several high profile projects in some of the world’s most prestigious sites, from Wimbledon AELTCC and St Pancras stations in the UK to the Marina Towers and Jumeirah Tunnel in the Middle East.

How to buy from Eaton
Questions before you buy

Email: EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100