The EF-MPS range consists of flexible paging microphones which enable the user to provide live, store-and-forward, and recorded message broadcasts into user selected zones. The range also provides EN54 compliant emergency functions and all EN54 mandatory indicators and controls.
Within the range, the EF-MPS10/20/30/40/50 units each consist of an EF-MPS01 sloping desk console with a flexible goose-neck paging microphone, graphic LCD display, and silent operation ‘Touch to Talk’ touchpad PTT button, together with one or more additional EF-MPX10 zone selection and control button modules. The number of additional buttons depends on the model: EF-MPS10 has 10 selectable buttons, and EF-MPS50 has 50 buttons.
The range can be connected directly to either one or two EFDAU2000 Wall Mounted Voice Alarm panels using analogue audio and a serial link. If required, there is also an RJ45 Ethernet IP interface with the option of a ‘Power over Ethernet’ connection to EFDAU2000 panels.
Email: EatonMiddleEastenquiries@eaton.com
Tel: +971 (04) 806 6100