Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Firefighter's microphone for DAU500 PAVA system

The Firefighter's Microphone EF-FMWB is a wall-mounted microphone paging station, with the push-button panel and fireman microphone, for use with Eaton’s DAU500 voice alarm system. It can address up to 6 zones for emergency EVAC paging. It includes a fist microphone with built-in PTT button, which can be pre-programmed to access a certain zone or group of zones. EVAC and ALERT messages may be triggered on the front of the panel by means of dedicated buttons.

Additionally, the firefighter's microphone incorporates mandatory EN-54-16 system indications, as well as fault/emergency buzzer and mandatory manual controls, including Lamp Test and system reset.

It is easily connected to L-Net interface of the public address and voice alarm system’s main DAU500 panel and can be daisy-chained with more L-Net devices. 

Pre-programmable
Quickly communicate with a zone or zone group
Compliant
Incorporates mandated EN-54-16 system indicators
Secure
Robust wall unit secured with key

Demanding voice alarm project? The DAU500 system is easy to tailor.

Whether you need to tailor your public address and voice alarm system requirements to a single building or across a site, the DAU500 system can be adapted to suit these requirements making it flexible for new projects or system extension.

Compact 500 PAVA system with radial and loop fire microphones

Connect & communicate easily

The DAU500 panel connects to fire fighter's microphone EF-FMWB and desktop microphones EF-FMTC for ease of communication. 

fire-voice-pava-compact500-hexapod6-diagram.jpg

Extend your PAVA system

The DAU500 voice alarm system can be extended by 6 lines per multiplexer (EF-HEXAPOD6). Three multiplexers per DAU500 panel is advised. 

fire-voice-pava-compact500-network-diagram-1.jpg

Expand your network

You can connect up to 254 DAU500 panels per network. With its versatility, it's easy to adapt your public address and voice alarm system to suit your requirements.

Unfamiliar building, emergency situation, would you know what to do?

Today, in a world where there are a growing array of threats such as fire, acts of terrorism and extreme weather, coupled with an increase in buildings with complicated layouts, the task of guiding people to safety in event of an emergency is more challenging than ever. With pre-recorded and live messaging given through public address and voice alarm systems the task is much easier and can potentially reduce evacuation time by 50%.

Design a voice alarm system to suit your building's requirements

The firefighter's microphone is just part of the DAU500 voice alarm system. The system comes with a variety of optional components and accessories. This means that you can easily tailor the system to meet the requirements of your current and future projects, whether the system you need is for a single building, across a site, either centralised or distributed.

How to buy from Eaton
Questions before you buy

Email: EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100