Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Luxury finish range (COPA)

COPA is Eaton’s flexible ‘Clip On’ Plate Accessory range designed with innovative, slim and stylish ‘clip-on’ face plates that conceal the screw fixing holes to give a superior elegance to the finish of the product. The decorative face plates are available in a selection of styles available in both high quality decorative plastic and luxury metal finishes.

Luxury finish range (COPA)
Includes modular plate option
up to 24 gang
Clip on plates available in decorative plastic
and high quality metal finishes
Available with clip on plates
or fixed plates

Core features

COPA Clip-on

  • Stylish and durable finishes to suit modern and traditional room interiors
  • Interiors electrically safe without covers
  • Decorative – White, Black Matt, Gold Metallic, Silver Metallic, Grey or metal plate – Stainless Steel, Highly Polished, Satin Bronze, Polished Brass options available
  • A comprehensive range of broad rocker switches: 1 and 2 gang, intermediate, Double Pole and push
  • Includes new modular plate options up to 24 gang
  • Removable clip-on face plates that provide a practical solution when decorating
  • Concealed fixing screws
  • Final testing can be carried out without covers fitted
  • Avoids damage to face plates during other construction work
  • A range to meet the requirements of Part M under the electrical installations section for switches, outlet and controls

 

COPA FIX

  • A  ‘clip-on’ profile with screw fixed plate
  • Metal plate – Stainless Steel
  • Benefits from the PREMERA mix range of modular components up to 24 gang size
  • Offers a solution in situations where it is more desirable to have screw fixed plates such as prisons, schools and public places
  • Offers the consultant a choice dependant on the clients requirements

A system as flexible as your customers' requirements

    

Simplicity

When you are looking for a stylish product that give that luxury feel then the Clip On Cover Accessory range from Eaton gives a simple choice of selecting a complete item or opting for an interior and cover separately.

Flexibility

With a choice of eight different finishes, the COPA range offers flexibility to suit any décor be it in the home or office.

Creativity

With the inclusion of the premera mix range, COPA give the specifier endless opportunities to create the style and combination needed in these modern times.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100