Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Surface metal range (XTRA)

The perfect choice for a variety of industrial and commercial projects, the Xtra range of rugged and tough surface metalclad accessories are produced from high quality steel with an epoxy powder coating for corrosion resistance.

FROM HIGH QUALITY STEEL
for corrosive resistance
IDEAL FOR A VARIATY OF
industrial and commercial projects
MODULAR COMPONENTS
up to 24 gang size

Core features

10 A switches

  • Supplied with M3.5 fixing screws
  • Switch contact – silver/nickel
  • Shallow depth for maximum wiring space, containing back entry terminal with top • and bottom access to terminal screws
  • Rocker operated, quick positive movement, enclosed to minimise dust penetration
  • All screws backed off, ready to accept cable
  • X-rated for fluorescent or inductive loads
  • Modular construction to enable individual replacement of modules

 

13 A switched sockets

  • Supplied with M3.5 fixing screws
  • Switch contact – silver/nickel
  • Shutter is operated by the earth pin
  • Shallow depth for maximum wiring space with back entry tunnel terminal and top access for terminal screws
  • Terminals accept up to 3 x 4mm2 or 2 x 6mm2 conductors
  • Accidental penetration by “foreign bodies” through the earth aperture is prevented by the rear of the earth contacts
  • Rocker, operated either double pole or single pole switch, quick, positive movement, enclosed to minimise dust penetration
  • Suitable for use with flush or surface mounting box minimum 25mm depth

 

20 A switches

  • Shallow depth, for maximum wiring space with back entry tunnel terminals
  • Separate earth terminals are provided for supply and load cable
  • Rocker operated, quick, positive movement, enclosed to minimise dust penetration
  • Switch contact surfaces – silver/nickel
  • Suitable for use with flush mounting box minimum 35mm deep and upwards

Simplicity

When extra durability and toughness is required, then the Xtra range is the simple answer. Specifically designed for industrial, factory and warehouse locations, Xtra gives the specifier a tailored solution.

Flexibility

With the attractive metallic grey durable finish, this metal surface range is flexible enough to also be used in the more modern brick interior finish found in a lot of residential apartments.

Creativity

The Xtra range is full of options with the inclusion of the premera mix grid system creating endless solutions for countless applications.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100