Select your location

Increasing efficiency in liquid processing

When pumping liquids in water and wastewater applications, the right technology can help operators to improve energy efficiency and reduce costs.

Consuming less energy and reducing wear

To reduce the total cost of ownership, whilst maintaining or even increasing availability, is a core priority for many liquid processing businesses. On top of this, regulatory requirements set forth by local, federal or regional governing authorities can create further challenges. 

Variable speed pumps and efficient motors change the game

Traditionally, flow control was managed with constant speed pumps and valves. This brings with it higher energy consumption and wear on check valves or flap traps. Pumps equipped with energy-efficient motors and controlled by variable speed drives not only consume notably less energy, but also reduce wear on the flow control devices. On top of that, our PowerXL DG1 variable speed drives can control up to 5 pumps autonomously, without an additional PLC.

Reducing TCO in water supply and distribution

When a pump station in the south of Germany needed to reduce its TCO, Eaton's partner Aquatech decided to install energy efficient motors and PowerXL DG1 variable speed drives. This not only reduced energy consumption by 15 %, but also freed up space and saved costs.

Fighting fire with the required water pressure

When fighting fire in buildings, human lives and assets are in danger, so sufficient water pressure is essential. Our PowerXL DG1 drives are optimised to operate fire pumps with different water pressure zones to supply several floors of a building. They can be easily configured, whilst the fire mode enables the drives to operate even in conditions where others would have already failed. 

The right pressure when you need it

Since the Germany-based company Schneider Feuerschutz began using PowerXL DG1 drives for its firefighting system, it has not only been able to optimise cost by using smaller generators, but also to reduce the complexity of the overall system.

Featured products & services

Click on a product or service to learn more or visit the Product Finder for a look at all the products we offer.
HMI/PLC
HMI/PLC
easyE4
easyE4
Variable frequency drives
Variable frequency drives
Motor-protective circuit breaker
Motor-protective circuit breaker
Pushbuttons
Pushbuttons
  • Service and support

    Contact our service teams or partners and get access to engineering documentation, tools and training.
    MOEM services