Developed in collaboration with DIALux, the leading experts in lighting design software, this easy-to-use tool provides intuitive guidance from initial product selection through to planning a standards-compliant installation.
The software configurator defines the number and type of luminaires needed according to the use and dimensions of each room or corridor, together with spacing calculations that show the correct positioning. From start to finish, it makes the selection, design, and installation of emergency lighting simple and straightforward.
Two ways to access our DIALux product catalogue:
Essential tool for planners and installers, the DualGuard-S control cabinet configurator allows for early and precise planning according to end customer requirements. It ensures components compatibility with the selected enclosure, preventing errors from the start.
The configurator provides a comprehensive list of part numbers, tender specifications, and detailed mechanical and wiring drawings.
The DualGuard-S central battery system reliably supplies power to safety lighting and emergency lighting (230V AC/216 V DC), and automatically monitors itself as well as each individually connected CG-S light (up to 20 per circuit) via the feed-in line.
Thanks to the STAR technology, the circuit type of each connected CG-S light can be programmed as desired within a 50-Hz or 60-Hz supply network using the central battery system controller. This means that the same power circuit is used for mixed operation including maintained lighting, switched maintained lighting and non-maintained lighting – all without an additional data cable!