Physical distancing pictogram for the CrystalWay sign

Pictograms to help customers meet local guidelines

Emergency lighting is a lifeline in hazardous situations. It enables the safe, prompt and efficient evacuation of spaces and buildings, not only in cases of blackout caused by power outage, but when sunlight and lighting may still be available.

An effective emergency lighting system also guides people in and around enclosed and open environments, as well as helps them locate safety equipment plus refuge and assembly points.   

In most countries, new guidelines ask for a "physical distance" to be maintained between people in particular scenarios. Building owners and safety managers must provide clear visible signage to educate and reinforce.

CrystalWay 1m or 2m physical distance pictograms help customers to fulfil local requirements.

eaton-emergency-lighting-self-contained-distancing-ceiling.png
Flexible
Multiple inclusive pictograms and mounting options
Visible
Optimal recognition, utilising our emergency lighting expertise

A complete CrystalWay variant with pictograms inside

To simplify logistics, the physical distancing CrystalWay variant is supplied with safety distance pictograms inside.

The item is based on the CrystalWay 230V Mains 30m viewing distance. It is supplied with x2 pieces of 1m distance pictogram and x2 pieces of 2m, to accommodate for single-sided wall applications and double-sided ceiling applications.  

Applications

woman-smartphone-supermarket-getty-505923024-1000-400.png
Supermarkets
boxes-on-conveyor-belt-factory-production-line-getty-aa053574-1000-400.png
Operations & logistics
hospital-pharmacist-data-center-wireless-device-getty-537927079-1000-400.png
Pharmacies
office-no-people-business-istock-000008108673-1000-400.png
Public & private offices
worker-swiping-credit-card-wireless-technology-shopping-getty-583665407-1000-400.png
Shopping malls & stores
passenger-train-modern-train-station-getty-537488221-1000-400.png
Public transport
couple-pregnant-doctor-visit-getty-607035357-1000-400.png
Family doctors
doctor-waiting-room-getty-961288374-1000-400.png
Hospitals & clinics

Mounting options

crystalway-physical-distancing-device-single-sided.png
Single side
Wall installation
crystalway-physical-distancing-device-double-sided.png
Double side
Ceiling installation
crystalway-physical-distancing-device-suspended-double-sided.png
Double side
Suspended installation (accessory required)

Built upon trusted technology

The backlit device is based on the globally successful CrystalWay exit sign luminaire, which provides amazing technical and optical features such as high luminance > 500cd/sqm, uniformity and a 30m viewing distance (acc.to EN1838). 

Eaton's CrystalWay emergency exit sign

Pictogram customisation

Application and actions to communicate in a building can change and with Eaton's non-adhesive range it's simple to swap pictograms to meet those demands.

Eaton has a core range of specific pictograms for several product families to cover most of those signage requirements. However,  if you don't see the pictogram you require, we are happy to discuss the specific needs of your project with you.

Eaton emergency lighting pictogram customization top level options

Choose either kit or standalone options

crystalway-physical-distancing-device-box.png

Product code: LUM22217-SDS

One box solution with the luminaire, pictogram options and mounting for ceiling or walls.

  • CrystalWay 30m 230v Mains supplied (no battery) luminaire
  • Single side (wall) and double side (ceiling) kit included in the box
  • 2 x 1m physical distancing pictograms
  • 2 x 1,5m physical distancing pictograms
  • 2 x 2m physical distancing pictograms
crystalway-physical-distancing-device-1m-wide.png
Product code: LUM11160
1 x 1m physical distancing pictogram
crystalway-physical-distancing-device-1-5-m-wide.png
Product code: LUM11161
1 x 1,5m physical distancing pictogram
crystalway-physical-distancing-device-2m-wide.png
Product code: LUM11162
1 x 2m physical distancing pictogram

All profits from the sale of this product in 2020 will be donated to local charitable causes.

partnership-icon-blue.png

Interested in the CrystalWay physical distancing pictogram?