Download document () of 20
We make what matters work

000649
Model code: KNK-P3

Eaton Moeller® series Maintenance key, handle, for P3

General specifications

Product Name
Eaton Moeller® series Accessory Maintenance key
Catalog Number
000649
EAN
4015080006497
Product Length/Depth
75 mm
Product Height
60 mm
Product Width
40 mm
Product Weight
0.028 kg
Certifications
UL/CSA certification not required
Catalog Notes
Special devices for electricians: Interlocked main switches can be switched on and off for repairs with the maintenance key while the door is open (as per IEC/EN 60204-1)
Model Code
KNK-P3

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C

Design verification

10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

General information

Accessory/spare part type
Accessory
Type
Maintenance key
Used with
T5-…/V...
T5B-…/V…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.