Knowledge Search
Download document () of 20
We make what matters work

003036
Model code: M3-CI45

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate, steel, galvanized, D=3mm, for CI45 enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal galvanized
Catalog Number
003036
EAN
4015080030362
Product Length/Depth
3 mm
Product Height
483 mm
Product Width
358 mm
Product Weight
3.421 kg
Compliances
RoHS conform
Model Code
M3-CI45

Delivery program

Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Accessory/spare part type
Mounting plates

Technical Data - Mechanical

Unit type
Modular system
Surface protection
Galvanized
Material
Steel
Sheet steel 3 mm, unperforated, galvanized
Housing material
Sheet steel 3 mm, unperforated, galvanized

Additional information

Special features
Including 4 captive fixing screws
Used with
CI45...
Basic enclosure
xEnergy Safety Ci
Mounting system

Export product specification