Knowledge Search
Download document () of 20
We make what matters work

014479

Eaton Moeller® series ZE Overload relay, Ir= 1.6 - 2.4 A, 1 N/O, 1 N/C, Direct mounting

General specifications

Product Name
Eaton Moeller® series ZE Thermal overload relay
Catalog Number
014479
EAN
4015080144793
Product Length/Depth
52 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.075 kg
Certifications
CSA-C22.2 No. 14
UL 508
CE
UL File No.: E29184
CSA File No.: 012528
UL
IEC/EN 60947
IEC/EN 60947-4-1
VDE 0660
UL Category Control No.: NKCR
CSA
CSA Class No.: 3211-03
IEC/EN 60947-5-1
Model Code
ZE-2,4

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
4.8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.6 W
Rated operational current for specified heat dissipation (In)
2.4 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.7 A
Rated operational current (Ie) at AC-15, 500 V
0.5 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational voltage (Ue) - max
690 V
Safe isolation
250 V AC, Between auxiliary contacts, According to EN 61140
300 V AC, Between main circuits, According to EN 61140
300 V AC, Between auxiliary contacts and main contacts, According to EN 61140
Switching capacity (auxiliary contacts, general use)
0.6 A, 600V AC, (UL/CSA)
1.5 A, 240V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
R300, DC operated (UL/CSA)
D300, AC operated (UL/CSA)

Features & functions

Features
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Trip-free release
Reset pushbutton manual/auto
Test/off button

General information

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Class
CLASS 10 A / IEC 60947-4-1, 8.2.1.5.1.1. c) 4 min
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Degree of protection
IP20
IP00
Mounting method
Direct attachment
Direct mounting
Overload release current setting - max
2.4 A
Overload release current setting - min
1.6 A
Overvoltage category
III
Pollution degree
3
Product category
ZE overload relays for mini contactor relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V (auxiliary and control circuits)
Shock resistance
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
Suitable for
Branch circuits, (UL/CSA)
Temperature compensation
Continuous
≤ 0.25 %/K, residual error for T > 40°

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
15 A, max. CB, CB for max. 480 V, SCCR (UL/CSA)
6 A, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
6 A gG/gL, Fuse, Type “2” coordination
20 A gG/gL, Fuse, Type “1” coordination
Max. 4 A gG/gL, Fuse, Auxiliary contacts
Information on Type "1" and Type"2" coordination applies to 100 kA and 690 V

Terminal capacities

Screw size
M3.5, Terminal screw
Screwdriver size
0.8 x 5.5 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Stripping length (control circuit cable)
8 mm
Stripping length (main cable)
8 mm
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², Main cables
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (0.5 - 1.5) mm², Main cables
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 14, Main cables
2 x (18 - 12), Control circuit cables

Export product specification