Knowledge Search
Download document () of 20
We make what matters work

030851
Model code: AK-PKZ0

Eaton Moeller® series PKZ0 Rotary handle, lockable AK-PKZ0

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Lockable Rotary Handle
Catalog Number
030851
EAN
4015080308515
Product Length/Depth
26 mm
Product Height
32 mm
Product Width
26 mm
Product Weight
0.01 kg
Certifications
CSA File No.: 165628
IEC/EN 60947-4-1
UL 508
UL
CSA-C22.2 No. 14
CE
UL Category Control No.: NLRV
CSA
CSA Class No.: 3211-05
UL File No.: E36332
Catalog Notes
Cannot be used in combination with VHI20-PKZ0.
Model Code
AK-PKZ0

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Design verification

Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W

Features & Functions

Color
Black
Features
Lockable
Functions
For locking motor-protective circuit-breakers PKZM0, PKZM4 and PKE as a main switch in compliance with EN 60204
Locking facility
Lockable in the 0 (Off) position (with padlock)
Thickness
6.35 mm

General information

Degree of protection
NEMA Other
Product Category
Accessories
Suitable for
Switch disconnector
Used with
P-SOL and PKZ-SOL

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 1