Download document () of 20

035130
Model code: +AK-PKZ0

Eaton Moeller® series PKZ0 Rotary handle, lockable +AK-PKZ0

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Lockable Rotary Handle
Catalog Number
035130
EAN
4015080351306
Product Length/Depth
26 mm
Product Height
32 mm
Product Width
26 mm
Product Weight
0.01 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
EN 60204
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified
Model Code
+AK-PKZ0

Features & Functions

Color
Black
Features
Lockable

General

Suitable for
Switch disconnector

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 1