Knowledge Search
Download document () of 20
We make what matters work

058247
Model code: SH0635/3

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support, for CI enclosure 250mm, hxD=20x5(10, 15)mm

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
058247
EAN
4015080582472
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
250 mm
Product Weight
0.14 kg
Compliances
RoHS conform
Model Code
SH0635/3

Delivery program

Type
  • Accessory for busbar enclosures
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Busbar support
Number of poles
Five-pole

Technical Data - Electrical

Current rating - max
630 A
Rated operation current (Ie)
630 A
250 A
400 A

Technical Data - Mechanical

Distance between busbar centers
50 mm
Busbar distance
50 mm

Additional information

Functions
For use between two enclosures
Prepared enclosure
Special features
  • Component mounting possible on busbar
  • Interval between busbar supports max. 375 mm
Suitable for
Use between two enclosures
Used with
CI43…
L1, L2, L3, PE, N: 20 x 15
CI45…
L1, L2, L3, PE, N: 20 x 5
CI23…
L1, L2, L3: 20 x 10; PE, N, PEN: 20 x 5
Prepared enclosures
Accessory for busbar enclosures
xEnergy Safety Ci

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.