Download document () of 20
We make what matters work
To be discontinued

090351
Model code: E10

Eaton Moeller® series E10 Accessory Contact element, 1 N/O, Front fastening, Blade terminal

General specifications

Product Name
Eaton Moeller® series E10 Accessory Contact element
Catalog Number
090351
EAN
4015080903512
Product Length/Depth
6 mm
Product Height
29 mm
Product Width
18 mm
Product Weight
0.003 kg
Certifications
CE
UL Category Control No.: NKCR
UL
CSA-C22.2 No. 14-05
IEC/EN 60947
UL 508
UL File No.: E29184
CSA
CSA Class No.: 3211-03
CSA File No.: 46552
IEC/EN 60947-5
Model Code
E10

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuating force - max
3 N
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Terminal capacity
0.5 - 1.0 mm²
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
2.8 x 0.8 mm to DIN 46244, Blade terminal
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Blade terminal
Mounting method
Front fastening
Overvoltage category
III
Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Degree of protection
IP20, with Insulated ferrule ISH2,8
Model
Top mounting
Lamp holder
None
Rated operational current (Ie)
4 A at AC-15, 110 V
4 A at AC-15, 48 V
Lifespan, mechanical
100,000,000 Operations
Short-circuit protection
FAZ-B6/1, Fuseless
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
1.5 A
Rated operational current (Ie) at DC-13, 42 V
1 A
Rated operational current (Ie) at DC-13, 60 V
0.8 A
Rated operational current for specified heat dissipation (In)
4 A
Rated operational voltage (Ue) at AC - max
250 V
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification