Knowledge Search
Download document () of 20
We make what matters work

100683
Model code: NZM1-XTVDV-NA

Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, black, lockable on the handle+switch, size 1, NA

General specifications

Product Name
Eaton Moeller series NZM operating element NA
Catalog Number
100683
EAN
4015081005833
Product Length/Depth
75 mm
Product Height
190 mm
Product Width
90 mm
Product Weight
0.51 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
IEC60947
CSA certified
UL489
CE marking
CSA-C22.2 No. 5-09
CSA (Class No. 1437-01)
UL (File No. E140305)
CSA (File No. 22086)
UL (Category Control Number DIHS)
UL listed
Model Code
NZM1-XTVDV-NA

Delivery program

Features
Lockable
Standard: black / gray
Fitted with:
Padlock
Frame
NZM1
Special features
  • Complete including rotary drive and coupling parts
  • Extension shaft additionally required.
  • Cannot be combined with mechanical interlock
  • External warning plate/designation label can be clipped on.
  • Door coupling rotary handle for operating the switch through a closed control panel door
Suitable for
Power circuit breaker
Switch disconnector
Type
Door coupling rotary handle
Used with
NZM1, N(S)1

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Mechanical

Color
Black
Cover/door type
Door interlock not defeated in the locked OFF position.
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door opens only with active rotation beyond the 0 position
Degree of protection / NEMA enclosure type
IP66
4X. 12
Lock number
Double lockable
Locking facility
Lockable on the handle on the switch using up to 3 padlocks
With door interlock
Special features
  • Complete including rotary drive and coupling parts
  • Extension shaft additionally required.
  • Cannot be combined with mechanical interlock
  • External warning plate/designation label can be clipped on.
  • Door coupling rotary handle for operating the switch through a closed control panel door

Export product specification