Knowledge Search
Download document () of 20
We make what matters work

106727
Model code: DILM1600/22(RAW250)

Eaton Moeller® series DILM Contactor, 380 V 400 V 900 kW, 2 N/O, 2 NC, RAW 250, AC operation, Screw connection

General specifications

Product Name
Eaton Moeller® series DILM Contactor
Catalog Number
106727
EAN
4015081064946
Product Length/Depth
392 mm
Product Height
252 mm
Product Width
515 mm
Product Weight
32 kg
Certifications
CSA Class No.: 3211-04
IEC/EN 60947-4-1
CE
UL
IEC/EN 60947
CSA File No.: 012528
UL 60947-4-1
UL Category Control No.: NLDX
CSA
VDE 0660
UL File No.: E29096
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
  • Contacts according to EN 50012
  • Conventional thermal current Ith of main contacts (1-pole, open) at 60°
Model Code
DILM1600/22(RAW250)

AC-1/Conventional thermal current Ith

Conventional thermal current Ith at 40°C (3-pole, open)
2200 A
Conventional thermal current Ith at 50°C (3-pole, open)
1970 A
Conventional thermal current Ith at 55°C (3-pole, open)
1880 A
Conventional thermal current Ith at 60°C (3-pole, open)
1800 A
Conventional thermal current Ith of main contacts (1-pole, open)
4500 A

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - max
60 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
41 W
Rated operational current for specified heat dissipation (In)
1600 A
Static heat dissipation, non-current-dependent Pvs
13 W

Electrical rating

Rated breaking capacity at 1000 V
5800 A
Rated breaking capacity at 220/230 V
16000 A
Rated breaking capacity at 380/400 V
16000 A
Rated breaking capacity at 500 V
16000 A
Rated breaking capacity at 660/690 V
16000 A
Rated insulation voltage (Ui)
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
19000 A
Rated operational current (Ie) at AC-3, 1000 V
1200 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
1600 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
1600 A
Rated operational current (Ie) at AC-3, 440 V
1600 A
Rated operational current (Ie) at AC-3, 500 V
1600 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
1600 A
Rated operational current (Ie) at AC-4, 1000 V
1120 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
1280 A
Rated operational current (Ie) at AC-4, 440 V
1280 A
Rated operational current (Ie) at AC-4, 500 V
1280 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
1280 A
Rated operational power at AC-3, 1000 V, 50 Hz
1770 kW
Rated operational power at AC-3, 240 V, 50 Hz
550 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
900 kW
Rated operational power at AC-3, 415 V, 50 Hz
930 kW
Rated operational power at AC-3, 440 V, 50 Hz
1000 kW
Rated operational power at AC-3, 500 V, 50 Hz
1180 kW
Rated operational power at AC-3, 690 V, 50 Hz
1600 kW
Rated operational power at AC-4, 1000 V, 50 Hz
1650 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
430 kW
Rated operational power at AC-4, 240 V, 50 Hz
450 kW
Rated operational power at AC-4, 415 V, 50 Hz
770 kW
Rated operational power at AC-4, 440 V, 50 Hz
830 kW
Rated operational power at AC-4, 500 V, 50 Hz
940 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
1300 kW
Rated operational voltage (Ue) at AC - max
1000 V
Safe isolation
1000 V AC, Between coil and contacts, According to EN 61140

General information

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
Application
Contactors for Motors
Connection
Screw terminals
Degree of protection
IP00
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Fitted with:
Suppressor circuit in actuating electronics
Lifespan, mechanical
5,000,000 Operations (AC operated)
5,000,000 Operations (DC operated)
Operating frequency
1000 mechanical Operations/h (DC operated)
1000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
8000 V AC
Resistance
500 mΩ (Admissible transitional contact resistance - of the external control circuit device when actuating A11)
Shock resistance
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC/DC

Magnet system

Behavior in marginal and transitional conditions
Sealing - Voltage drops (0.6 - 0.7 x Uc min: Contactor remains switched on
Sealing - Pick-up phase (0.7 x Uc min - 1.15 x Uc max): Contactor switches on with certainty
Sealing - Voltage interruptions 0 - 0.2 x Uc min) > 10 ms: Drop-out of the contactor
Sealing - Voltage drops (0.2 - 0.6 x Uc min ≤12 ms: Time is bridged successfully
Sealing - Voltage interruptions (0 - 0.2 x Uc min ≤ 10 ms: Time is bridged successfully
Sealing - Voltage drops (0.2 - 0.6 x Uc min) > 12 ms: Drop-out of the contactor
Sealing - Excess voltage (1.15 - 1.3 x Uc max): Contactor remains switched on
Sealing - Pick-up phase (0 - 0.7 x Uc min: Contactor does not switch on
Drop-out voltage
AC operated: 0.2 x US max - 0.6 x US min, AC operated
0.2 x US max - 0.6 x US min, DC operated
Duty factor
100 %
Pick-up voltage
0.7 - 1.15 V AC x Us
0.7 - 1.15 V DC x Us
Power consumption
Control transformer with uk ≤ 7%
Power consumption, pick-up, 50 Hz
2000 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
2000 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
36.5 VA, Coil in a cold state and 1.0 x Us
17.3 W, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
36.5 VA, Coil in a cold state and 1.0 x Us
17.3 W, Coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
230 V
Switching time (AC operated, make contacts, closing delay) - max
70 ms
Switching time (AC operated, make contacts, opening delay) - max
40 ms

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
560 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
640 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1200 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
1300 HP

Short-circuit rating

Short-circuit current rating (basic rating)
2000 A, max. Fuse, SCCR (UL/CSA)
85 kA, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
85 kA, Fuse, SCCR (UL/CSA)
2000 A, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
2000 A, max. Fuse, SCCR (UL/CSA)
85 kA, Fuse, SCCR (UL/CSA)

Switching capacity

Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)
Switching capacity (main contacts, general use)
1600 A, Maximum motor rating (UL/CSA)

Terminal capacities

Screw size
M3.5, Terminal screw, Control circuit cables
M12, Terminal screw, Main connections
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Terminal capacity (busbar)
100 mm width, Main connection
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Tightening torque
35 Nm, Main cable connection screw/bolt
1.2 Nm, Screw terminals, Control circuit cables
Width across flats
18 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com