Download document () of 20
We make what matters work
To be discontinued

106859
Model code: LS4/S12-7/IB/ZB

Eaton Moeller® series LS4 Safety position switch, LS(4)…ZB, Safety position switches, Complete unit, 1 N/O, 2 NC, Insulated material, Screw terminal, -25 - +70 °C

General specifications

Product Name
Eaton Moeller® series LS4 Safety position switch
Catalog Number
106859
EAN
4015081066193
Product Length/Depth
43 mm
Product Height
157 mm
Product Width
56 mm
Product Weight
0.287 kg
Certifications
CE
CSA File No.: 012528
UL
UL File No.: E29184
UL 508
UL Category Control No.: NKCR
CSA
CSA-C22.2 No. 14
IEC/EN 60947-5
CSA Class No.: 3211-03
IEC/EN 60947
Model Code
LS4/S12-7/IB/ZB

Actuator

Actuating force at beginning/end of stroke
15 N/20 N (plug-in/pull-out)
Actuator type
Other

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
5 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
10 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at DC-13, 110 V
0.8 A
Rated operational current (Ie) at DC-13, 125 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Supply frequency
Max. 400 Hz, Contacts
Rated conditional short-circuit current (Iq)
1 kA

Features & Functions

Electric connection type
Cable entry metrical
Enclosure material
Plastic
Insulated material
Features
Forced opening
Switch function type
Slow-action switch

General information

Connection type
Screw terminal
Degree of protection
IP65
NEMA Other
Lifespan
1,500,000 mechanical Operations
Operating frequency
1800 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Safety position switches
Rated impulse withstand voltage (Uimp)
6000 V AC
Repetition accuracy
0.02 mm (Contacts/switching capacity)
Suitable for
Safety functions
Type
  • Position switch
  • Safety position switch

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None

Terminal capacities

Screw size
PH1, Terminal screw
Terminal capacity (flexible with ferrule)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²
Tightening torque
0.9 Nm, Screw terminals

Export product specification